Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-AF-C
Axygen® 0.2 mL thin-wall 8 strip PCR tubes with attached caps , available in clear colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Human and bacteria DNA-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
$1,265.36 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PCR-0208-AF-C |
| Qty./Pk | 126 / Pk |
| Qty./Cs | 1260 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
| Caps Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14026000
- Quality Certificate - Lot No.13826000
- Quality Certificate - Lot No.13526000
- Quality Certificate - Lot No.13326000
- Quality Certificate - Lot No.12026000
- Quality Certificate - Lot No.11726000
- Quality Certificate - Lot No.11426000
- Quality Certificate - Lot No.11226000
- Quality Certificate - Lot No.08926000
- Quality Certificate - Lot No.08526000
- Quality Certificate - Lot No.08326000
- Quality Certificate - Lot No.08226000
- Quality Certificate - Lot No.07826000
- Quality Certificate - Lot No.04426000
- Quality Certificate - Lot No.04226000
- Quality Certificate - Lot No.04026000
- Quality Certificate - Lot No.03626000
- Quality Certificate - Lot No.03526000
- Quality Certificate - Lot No.01226000
- Quality Certificate - Lot No.00826000
- Quality Certificate - Lot No.00626000
- Quality Certificate - Lot No.36525000
- Quality Certificate - Lot No.36325000
- Quality Certificate - Lot No.35025000
- Quality Certificate - Lot No.34625000
- Quality Certificate - Lot No.34325000
- Quality Certificate - Lot No.33925000
- Quality Certificate - Lot No.33825000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.32925000