Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips, 8 Tubes/Strip, Clear, Nonsterile
Product NumberPCR-0208-C
Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Caps sold separately
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,393.68 per case
Out of Stock
| Product Number | PCR-0208-C |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.30026812
- Quality Certificate - Lot No.29526812
- Quality Certificate - Lot No.29126812
- Quality Certificate - Lot No.28426812
- Quality Certificate - Lot No.27926812
- Quality Certificate - Lot No.24926812
- Quality Certificate - Lot No.24426812
- Quality Certificate - Lot No.24126812