Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Filtered Pipette Tips, Racked, Sterile, MaxRecovery+™, 4800/Case, 960/Pack
Product NumberPTF-200-L-R-S
This is the suggested replacement for TF-200-L-R-S.
Axygen Universal Fit Filter Pipette Tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ Technology, Axygen Universal Pipette Tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$445.71 per case
In Stock
| Product Number | PTF-200-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Application | Diagnostics |
| Filter | Yes |
| Sterile | Yes |
| Surface Category | MaxRecovery+ |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.1445535
- Quality Certificate - Lot No.1445534
- Quality Certificate - Lot No.1445533
- Quality Certificate - Lot No.1445532
- Quality Certificate - Lot No.1445124
- Quality Certificate - Lot No.1445123
- Quality Certificate - Lot No.1440220
- Quality Certificate - Lot No.1440217
- Quality Certificate - Lot No.1439669