
Axygen® 200uL Clear Universal Fit Pipet Tips with Reference Lines. 96 Tips/Rack, 5 Racks Per Stack. 10 Stacks Per Case
Product NumberTR-222-C-STK

Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | TR-222-C-STK |
Qty./Pk | 480 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11825080
- Quality Certificate - Lot No.02125080
- Quality Certificate - Lot No.31224080
- Quality Certificate - Lot No.16224080
- Quality Certificate - Lot No.15624080
- Quality Certificate - Lot No.13624080
- Quality Certificate - Lot No.12924080
- Quality Certificate - Lot No.11524080
- Quality Certificate - Lot No.33323080
- Quality Certificate - Lot No.31823080
- Quality Certificate - Lot No.05023080
- Quality Certificate - Lot No.04423080
- Quality Certificate - Lot No.01823080
- Quality Certificate - Lot No.01323080
- Quality Certificate - Lot No.32022080
- Quality Certificate - Lot No.27722080
- Quality Certificate - Lot No.27122080
- Quality Certificate - Lot No.05521080
- Quality Certificate - Lot No.05121080
- Quality Certificate - Lot No.01721080
- Quality Certificate - Lot No.00421080
- Quality Certificate - Lot No.22820080
- Quality Certificate - Lot No.19320080
- Quality Certificate - Lot No.16720185
- Quality Certificate - Lot No.07420080
- Quality Certificate - Lot No.04720080