Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L Storage Bottle with 0.25" ID Tubing and AseptiQuik® G Connector, Filter, Sterile
Product Number3167

- 1L Storage Bottle with AseptiQuick® G and 0.2 µm pore Polytetrafluoroethylene (PTFE) filter
- 1/4" ID chemically resistant, heat sealable, flexible tubing
- SAL 10⁻⁶
$938.04 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3167 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Adapter Style | AseptiQuik® G |
Maximum Working Volume | 1 L |
Sterile | Yes |
Sterile Details | SAL 10⁻⁶ |
Specifications Documents
Available Certificates