Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 L PETG Erlenmeyer Flask with Vent Cap
Product Number431280
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Vent caps supplied in every case of product for applications requiring sterile gas exchange
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$225.34 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431280 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27124002
- Quality Certificate - Lot No.13724001
- Quality Certificate - Lot No.31423003
- Quality Certificate - Lot No.24823002
- Quality Certificate - Lot No.22223001
- Quality Certificate - Lot No.25522003
- Quality Certificate - Lot No.16422002
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.35421005
- Quality Certificate - Lot No.35421004
- Quality Certificate - Lot No.17921003
- Quality Certificate - Lot No.17621002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.25420001
- Quality Certificate - Lot No.35019001
- Quality Certificate - Lot No.20618001
- Quality Certificate - Lot No.17017001