Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 2 L Baffled PETG Erlenmeyer Flask with Vent Cap
Product Number431281

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
In Stock
Details
Product Number | 431281 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15725003
- Quality Certificate - Lot No.09125002
- Quality Certificate - Lot No.05325001
- Quality Certificate - Lot No.32324003
- Quality Certificate - Lot No.13124002
- Quality Certificate - Lot No.03924001
- Quality Certificate - Lot No.26322005
- Quality Certificate - Lot No.20122004
- Quality Certificate - Lot No.16022003
- Quality Certificate - Lot No.08722002
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.35521003
- Quality Certificate - Lot No.18021002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.25320001
- Quality Certificate - Lot No.19119001
- Quality Certificate - Lot No.20818001
- Quality Certificate - Lot No.17117001