More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Volume 384-well White Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, With Lid, With Generic Bar Code, Sterile
Product Number3826BC
Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Round well design with a solid white flat bottom.
- Surface treated for enhanced cell attachment.
- Ideal for miniaturized 384 well fluorescent cell-based assays
$822.79 per case
Out of Stock
Product Number | 3826BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low volume |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 50 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 5 - 40 µL |
Recommended Working Volume | 5 – 40 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |