Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
产品编号4515
- Ultra-Low Attachment surface with covalently bonded hydrogel that minimizes cell attachment, protein absorption, enzyme activation and cellular activation
- The surface is noncytotoxic, biologically inert and nondegradable
- Round bottoms with 300 µL total volume
- Recommended working volumes of 0.075 to 0.30 mL
- Sterilized by gamma radiation
- Novel well geometry aids formation of spheroids in center of well
- Optically clear round bottom with black opaque microplate body
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 4515 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 300 µL |
| Recommended Working Volume | 0.075-0.30 mL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件