More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
96-well COC Protein Crystallization Microplate with 3:1, 2 µL Conical Flat Bottom Wells, Not Treated, Nonsterile
Product Number3553
This product will be discontinued when inventory reaches 0.
(This is the suggested replacement for 3554 and 3840)
- Each well contains three 2 µL conical flat bottom protein wells and one 100 µL reagent reservoir
- Low volume 100 µL reagent reservoir saves on reagent costs
- Designed for sitting drop vapor diffusion high throughput protein crystallization
- Manufactured from an advanced Cyclic Olefin Copolymer (COC) with high resistance to commonly used solvents, including acetone, acetic acid, butanone, ethanol, isopropanol, methanol, DMSO, nitric acid (65%), sulfuric acid (40%), hydrochloric acid (36%), and ammonia solution (33%) and improved transparency
- Allows protein crystals to be easily viewed under polarized light with minimal background interference
- Low water absorption of the polymer prevents loss of protein drop volume
- Reservoir numbers are embossed on each individual well for easy identification
- Protein well locations conform to ANSI/SBS 384 well plate standards for robotic handling
$909.77 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3553 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Number of Protein Wells | 3/Reservoir Well |
Well Bottom | Flat |
Reservoir Volume | 100 µL |
Sterile | No |
Protein Well Bottom | Conical flat |
Protein Well Volume | 2 µL |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09715025
- Quality Certificate - Lot No.34313049
- Quality Certificate - Lot No.24613020
- Quality Certificate - Lot No.11413010
- Quality Certificate - Lot No.29612003
- Quality Certificate - Lot No.07312007
- Quality Certificate - Lot No.31111043
- Quality Certificate - Lot No.22210027
- Quality Certificate - Lot No.03410021
- Quality Certificate - Lot No.29309036
- Quality Certificate - Lot No.11309007
- Quality Certificate - Lot No.07609028
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34706004
- Quality Certificate - Lot No.16307026
- Quality Certificate - Lot No.15205011
- Quality Certificate - Lot No.11005015
- Quality Certificate - Lot No.04705024
- Quality Certificate - Lot No.03806015