More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibrillar Collagen I 24-well Multiwell Insert System with 1.0 µm PET Membrane, 5/Case
Product Number354804
Discontinued: 354804; Suggested Replacement: 354803.
This system is packaged with ready-to-use Falcon® Companion Plates.
Shipping: Refrigerated shipping
Coating: Fibrillar Collagen
Transmitting: Transparent
Storage: Store at 2-8°C, away from direct sunlight, do not freeze. Shelf life: At least 3 months from date of shipment
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354804 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Ea |
Brand | Corning® |
Cell Growth Area | 0.3 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 1 µm |
Membrane Diameter | 6.4 mm |
Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case
351181In Stock
Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case
353047In Stock
Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
351186Less than 10 in Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock