More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case
Product Number9186
Costar® aspirating pipets are sterile, without graduations and unplugged for aseptically aspirating liquid by using vacuum suction.
- One piece polystyrene construction
- Sterile and nonpyrogenic
$653.89 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9186 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Capacity | 2 mL |
Pipet Style | Aspirating |
Tip Shape | Round |
Feature | Disposable |
Packaging | Individually wrapped |
Length | 277 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17519028
- Quality Certificate - Lot No.17219052
- Quality Certificate - Lot No.08819023
- Quality Certificate - Lot No.08019021
- Quality Certificate - Lot No.03619016
- Quality Certificate - Lot No.03219025
- Quality Certificate - Lot No.31218019
- Quality Certificate - Lot No.30918008
- Quality Certificate - Lot No.22318007
- Quality Certificate - Lot No.22118021
- Quality Certificate - Lot No.21918024
- Quality Certificate - Lot No.11518024
- Quality Certificate - Lot No.11318022
- Quality Certificate - Lot No.11018037
- Quality Certificate - Lot No.06618013
- Quality Certificate - Lot No.06418029
- Quality Certificate - Lot No.03218041
- Quality Certificate - Lot No.03118012
- Quality Certificate - Lot No.02918021
- Quality Certificate - Lot No.02618016
- Quality Certificate - Lot No.02518011
- Quality Certificate - Lot No.02318012
- Quality Certificate - Lot No.02218007
- Quality Certificate - Lot No.26717012
- Quality Certificate - Lot No.26117034
- Quality Certificate - Lot No.23017018
- Quality Certificate - Lot No.22717003
- Quality Certificate - Lot No.22317039
- Quality Certificate - Lot No.21817009
- Quality Certificate - Lot No.13817025