Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Plain 122 mm Diameter 60° Angle Funnel with Long Wide Stem
Product Number6100-5
These 122mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 15mm O.D. by 150mm (6
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6100-5 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Funnel Style | Plain |
| Height | 250 mm (approx.) |
| Stem Length | 150 mm (approx.) |
| Stem Outer Diameter | 15 mm (approx.) |
| Top I.D. | 122 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28025111
- Quality Certificate - Lot No.13225019
- Quality Certificate - Lot No.01325048
- Quality Certificate - Lot No.18724021
- Quality Certificate - Lot No.02524002
- Quality Certificate - Lot No.05522027
- Quality Certificate - Lot No.02522023
- Quality Certificate - Lot No.16821051
- Quality Certificate - Lot No.27420005
- Quality Certificate - Lot No.23020031
- Quality Certificate - Lot No.24019007
- Quality Certificate - Lot No.08919045
- Quality Certificate - Lot No.03019013
- Quality Certificate - Lot No.27818080
- Quality Certificate - Lot No.03118036
- Quality Certificate - Lot No.23817002
- Quality Certificate - Lot No.14317003
- Quality Certificate - Lot No.03317016
- Quality Certificate - Lot No.17516064
- Quality Certificate - Lot No.05616042
- Quality Certificate - Lot No.00816008
- Quality Certificate - Lot No.30315048
- Quality Certificate - Lot No.23315034
- Quality Certificate - Lot No.15915009
- Quality Certificate - Lot No.07215018
- Quality Certificate - Lot No.33114045
- Quality Certificate - Lot No.25214051
- Quality Certificate - Lot No.14912022
- Quality Certificate - Lot No.04412039
- Quality Certificate - Lot No.00912058