text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Triple-bagged Packaging for Stripette™ Serological Pipets

E-mail

Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This extraordinary packaging is ideal for cell-based vaccine and drug production facilities, or other laboratory clean rooms.

  • Triple-bagged
  • Each pipet is individually wrapped in easy open paper/plastic
  • No need for decontamination spraying with alcohol
  • Sterility Assurance Level (SAL) of 10⁻⁶

Note: Triple-bagged packaged Stripettes have the same product claims and features as the standard Stripettes except for the sterility and packaging.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7000 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 10/Bag, 100/Case   10 / Pk     100 / Cs     Corning®   $927.93 per case
7015 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   $209.19 per case
7016 25 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 25/Bag, 200/Case   25 / Pk     200 / Cs     Corning®   $449.80 per case
7017 50 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 25/Bag, 100/Case   25 / Pk     100 / Cs     Corning®   $469.37 per case
7042 2 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 1000/Case   50 / Pk     1000 / Cs     Corning®   $752.36 per case
7045 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   $200.41 per case