More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 35 mm TC-treated Culture Dishes, 20/Pack, 100/Case
Product Number356456
Learn More
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$313.27 per case
Less than 10 in Stock
Product Number | 356456 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
- Quality Certificate - Lot No.08524038
- Quality Certificate - Lot No.33523009
- Quality Certificate - Lot No.26423029
- Quality Certificate - Lot No.21223013
- Quality Certificate - Lot No.31822010
- Quality Certificate - Lot No.28722023
- Quality Certificate - Lot No.36521012
- Quality Certificate - Lot No.10820011
- Quality Certificate - Lot No.25619006
- Quality Certificate - Lot No.14419010
- Quality Certificate - Lot No.30618006
- Quality Certificate - Lot No.20118013
- Quality Certificate - Lot No.08218006
- Quality Certificate - Lot No.00518012
- Quality Certificate - Lot No.25817019
- Quality Certificate - Lot No.13917015
- Quality Certificate - Lot No.06217008
- Quality Certificate - Lot No.33716015
- Quality Certificate - Lot No.26716015
- Quality Certificate - Lot No.09216012
- Quality Certificate - Lot No.07116011
- Quality Certificate - Lot No.10015021
- Quality Certificate - Lot No.07215016
- Quality Certificate - Lot No.06315024
- Quality Certificate - Lot No.05815013
- Quality Certificate - Lot No.11814036
- Quality Certificate - Lot No.Generic