Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 100,000 MWCO Membrane, 25/Case
Product Number431486

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.
- Integrated dead stop design eliminates risk of spinning to dryness; no respinning necessary
- Spin-X UF 6 for samples up to 6 mL
- Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose an MWCO 1/2 to 1/3 smaller than the protein to be concentrated.
- The MWCO and graduations are printed right on the side of the concentrator tube to avoid mix-ups.
- Spin-X UF 6 concentrators can be used with either swinging bucket or fixed angle rotors minimum rotor angle is 25º.
Click on the technical literature tab above for Spin-X UF manuals, protocols and a selection and use guide. (See Corning Spin-X UF Applications listed below product details at-a-glance.)
1.533,58 kr. per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431486 |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 6 mL |
Membrane Material | Polyethersulfone |
Membrane | 100,000 MWCO |
Membrane Area | 2.5 cm² |
Packaging | Bulk pack |
Housing Material | Polycarbonate |
Height | 122 mm |
Diameter | 17 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.12824004
- Quality Certificate - Lot No.03024003
- Quality Certificate - Lot No.02924002
- Quality Certificate - Lot No.01724001
- Quality Certificate - Lot No.28223008
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.25023006
- Quality Certificate - Lot No.21923005
- Quality Certificate - Lot No.17123004
- Quality Certificate - Lot No.15723003
- Quality Certificate - Lot No.13923002
- Quality Certificate - Lot No.11823001
- Quality Certificate - Lot No.05622002
- Quality Certificate - Lot No.02722001
- Quality Certificate - Lot No.31221007
- Quality Certificate - Lot No.28421006
- Quality Certificate - Lot No.22421005
- Quality Certificate - Lot No.20021004
- Quality Certificate - Lot No.18721003
- Quality Certificate - Lot No.15521002
- Quality Certificate - Lot No.31620003
- Quality Certificate - Lot No.22020002
- Quality Certificate - Lot No.16920001
- Quality Certificate - Lot No.30519006
- Quality Certificate - Lot No.29819005
- Quality Certificate - Lot No.26319004
- Quality Certificate - Lot No.22419003
- Quality Certificate - Lot No.01419002
- Quality Certificate - Lot No.01419001