Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Filtering Flask without Sidearm Tubulation
Product Number5320-250
These 250 mL PYREX® flasks, without tubulations, are blown in special molds in shapes designed to give maximum mechanical strength
- Marked to avoid confusion with similar sizes of Erlenmeyer flasks
- Graduated to show their approximate capacity
- Permanent white enamel graduations and marking spots
- Beaded rim uses a No. 6 rubber stopper
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$581.18 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5320-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 25 mL |
| Rubber Stopper No. | 6 |
| Height | 146 mm (approx.) |
| O.D. | 84 mm (approx.) |
| Flask Style | Filtering |
| Flask Feature | Heavy wall |
| Tubulation Style | None |
| Sterile | No |
| Graduation Range | 75 - 250 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01326098
- Quality Certificate - Lot No.16325005
- Quality Certificate - Lot No.27824042
- Quality Certificate - Lot No.26124012
- Quality Certificate - Lot No.19224446
- Quality Certificate - Lot No.16624047
- Quality Certificate - Lot No.14924036
- Quality Certificate - Lot No.05024012
- Quality Certificate - Lot No.27823066
- Quality Certificate - Lot No.15223040
- Quality Certificate - Lot No.09323026
- Quality Certificate - Lot No.06823051
- Quality Certificate - Lot No.00523051
- Quality Certificate - Lot No.30722095
- Quality Certificate - Lot No.28622012
- Quality Certificate - Lot No.26322039
- Quality Certificate - Lot No.21522062
- Quality Certificate - Lot No.20622031
- Quality Certificate - Lot No.12422018
- Quality Certificate - Lot No.04622154
- Quality Certificate - Lot No.00522131
- Quality Certificate - Lot No.30721048
- Quality Certificate - Lot No.29621027
- Quality Certificate - Lot No.24921057
- Quality Certificate - Lot No.18921025
- Quality Certificate - Lot No.15121030
- Quality Certificate - Lot No.12720064
- Quality Certificate - Lot No.04820192
- Quality Certificate - Lot No.01420043
- Quality Certificate - Lot No.33119028