Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 10 x 10 Inch Top PC-600D Hot Plate with Digital Display, 230V/50Hz
Product Number6798-600D
The Corning PC-600D hot plate has a 10 (25.4 x 25.4cm) Pyroceram® top and digital temperature display. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.
$868.99 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6798-600D |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 10 x 10 inches |
| Power | 230V, 50Hz |
| Amperage | 4.5 |
| Watts | 1043 |
| Temperature Range | 5-550° C (41-1022°F) |
Specifications Documents
Compatible Accessories
Corning® 5/16 x 12" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
400084-CHIn Stock
$67.77 per each
Corning® 18 x 5/16" Stainless Steel Support Rod for Hot Plate Stirrers Made in China
440129-CHOut of Stock
$88.12 per each
Corning® Temperature Probe Support Clamp for Hot Plate Stirrers Made in China
440141-CHIn Stock
$74.28 per each
Corning® Boss Head Support Clamp for Hot Plate Stirrers Made in China
440140-CHIn Stock
$95.45 per each
Corning® Digital Display Hot Plate and Stirring Hot Plate Accessory Kit for Hot Plate Stirrers Made in China
6795KIT-CHOut of Stock
$356.69 per each
Corning® External Temperature Probe for Digital Display Hot Plates & Combos Made in China
6795PR-CHIn Stock
$311.37 per case