Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged cap, Sterile, 650/Case
Product NumberFL60-04

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This is suggested replacement for FL52-02.
- Auto-stable hinged-cap
- Lightweight and break-resistant
- Transparent Polypropylene (PP)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr.0.00 per case
Added to Your Shopping Cart
Details
Product Number | FL60-04 |
数量/包 | 650 /包 |
数量/箱 | 650 /箱 |
品牌 | Corning® |
盖类型 | 铰链盖 |
盖颜色 | 本色 |
容器颜色 | 如玻璃般透明 |
颈式样 | 广口 |
盖材料 | 聚丙烯 |
无菌 | 是 |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920519
- Quality Certificate - Lot No.919455
- Quality Certificate - Lot No.917405
- Quality Certificate - Lot No.915582
- Quality Certificate - Lot No.912555
- Quality Certificate - Lot No.909952
- Quality Certificate - Lot No.906681
- Quality Certificate - Lot No.901836
- Quality Certificate - Lot No.899937
- Quality Certificate - Lot No.895697
- Quality Certificate - Lot No.892852
- Quality Certificate - Lot No.891342
- Quality Certificate - Lot No.884305
- Quality Certificate - Lot No.882130
- Quality Certificate - Lot No.876756
- Quality Certificate - Lot No.875371
- Quality Certificate - Lot No.874037
- Quality Certificate - Lot No.871854
- Quality Certificate - Lot No.869060
- Quality Certificate - Lot No.868352
- Quality Certificate - Lot No.860253
- Quality Certificate - Lot No.856311
- Quality Certificate - Lot No.854715
- Quality Certificate - Lot No.853068
- Quality Certificate - Lot No.849227
- Quality Certificate - Lot No.843704
- Quality Certificate - Lot No.841737
- Quality Certificate - Lot No.841154
- Quality Certificate - Lot No.838612
- Quality Certificate - Lot No.835054