text.skipToContent text.skipToNavigation

Vacuum Filtration Systems

E-mail

  • Four sizes: 150 mL, 250 mL, 500 mL, and 1L with 45 mm neck size.
  • Low liquid retention funnel design.
  • Filters feature printing on the funnel for easy product identification.
  • Angled hose connector simplifies vacuum line attachment.
  • Receiver bottles feature easy grip sides for improved handling.
  • Extra plastic storage bottles are available.
  • Prefilters must be ordered separately.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.
  • Caps for receiver bottles are sterile and individually packaged.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431096 Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   115,26 € per case
431097 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   189,31 € per case
431098 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   275,76 € per case
431153 Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   112,25 € per case
431474 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   289,68 € per case
431475 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   180,54 € per case