text.skipToContent text.skipToNavigation

Corning® High Concentration Synthemax™ II Microcarriers, 10g Vial

Product Number 3784
E-mail
Corning Microcarriers are designed to simplify your scale-up processes. The microcarriers are sterile, ready to use, and available in closed systems packaging to be used directly with bioreactors. These microcarriers are Synthemax II surface treated to enhance cell attachment, maximizing cell yield and viability.


Features:
  • USP Class VI polystyrene material provides a consistent platform
  • The unique Corning Synthemax II substrate creates a synthetic surface on the microcarriers for stem cell expansion
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Certified nonpyrogenic
  • Optimized for iPS/ES applications


  • Product Specifications:
  • Bead size: 125-212 µm
  • Density: 1.026 ± 0.004
  • cm²/gram: 360


  • Properties:
  • Synthetic surface for stem cell expansion
  • Recommended for iPS/ES applications

  • 227,85 € per case

    Out of Stock

    Details
    Product Number   3784
    Qty./Pk   1 / Pk  
    Qty./CS   1 / Cs  
    Brand   Corning®  
    Size   10 g  
    Surface Treatment   Low Concentration Synthemax II Surface  
    Specifications Documents