text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix

E-mail

Corning extracellular matrices (ECMs) enable researchers to mimic in vivo environments for 2D and 3D cell culture applications.

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.


Products

Product Number Product Name Qty./Pk Qty./CS Brand Price Unit Size
356231 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, *LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   470,55 € per each
356238 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, *LDEV-free, 50 mL, 1/Pack 5/Case   1 / Pk     5 / Cs     Corning®   2.100,65 € per case
356239 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, *LDEV-free, 100 mL, 1/Pack 10/Case   1 / Pk     10 / Cs     Corning®   4.091,65 € per each