text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix

E-mail

Corning extracellular matrices (ECMs) enable researchers to mimic in vivo environments for 2D and 3D cell culture applications.

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.


Products

Product Number Product Name Qty./Pk Qty./CS Brand Price Unit Size
354277 Corning® Matrigel® hESC-Qualified Matrix, *LDEV-free, 5 mL   1 / Pk     1 / Cs     Corning®   335,25 € per each
356277 Corning® Matrigel® hESC-Qualified Matrix, *LDEV-free, 25 mL, 1/Pack 5/Case   1 / Pk     5 / Cs     Corning®   1.496,85 € per each
356278 Corning® Matrigel® hESC-Qualified Matrix, *LDEV-free, 50 mL, 1/Pack 10/Case   1 / Pk     10 / Cs     Corning®   2.915,55 € per each