Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-D-Lysine 150 mm TC-treated Gridded Culture Dishes, 5/Pack, 5/Case
Product Number354550
Learn More
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
120,34 € per case
Out of Stock
Product Number | 354550 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cell Growth Area | 151.9 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.00225002
- Quality Certificate - Lot No.20424020
- Quality Certificate - Lot No.13524016
- Quality Certificate - Lot No.12124016
- Quality Certificate - Lot No.07724002
- Quality Certificate - Lot No.06424010
- Quality Certificate - Lot No.06024048
- Quality Certificate - Lot No.05724014
- Quality Certificate - Lot No.34923007
- Quality Certificate - Lot No.29623008
- Quality Certificate - Lot No.28923019
- Quality Certificate - Lot No.19823008
- Quality Certificate - Lot No.14223004
- Quality Certificate - Lot No.13523018
- Quality Certificate - Lot No.11023004
- Quality Certificate - Lot No.05923041
- Quality Certificate - Lot No.16122013
- Quality Certificate - Lot No.04222013
- Quality Certificate - Lot No.29521015
- Quality Certificate - Lot No.27421012
- Quality Certificate - Lot No.25321010
- Quality Certificate - Lot No.24621031
- Quality Certificate - Lot No.13421010
- Quality Certificate - Lot No.12721007
- Quality Certificate - Lot No.10621011
- Quality Certificate - Lot No.36120013
- Quality Certificate - Lot No.26520013
- Quality Certificate - Lot No.22320012
- Quality Certificate - Lot No.12220011
- Quality Certificate - Lot No.05220015