text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list for available high demand items.

Syringe Filters

E-mail

  • A variety of membranes are available to meet your needs: Polyethersulfone (PES) – low protein binding and faster flow rates; surfactant-free cellulose acetate (SFCA) – lowest protein binding; polytetrafluorethylene (PTFE) – chemical resistance; regenerated cellulose (RC) – best choice for DMSO compatibility; Nylon (NY) – hydrophilic, surfactant-free, and lowest extractable.
  • 100% integrity tested, nonpyrogenic and noncytotoxic, manufactured in accordance with ISO 9001 standards.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431215 Corning® 15 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   149,29 € per case
431218 Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA-PF Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431219 Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431220 Corning® 28 mm Diameter Syringe Filters, 0.45 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431221 Corning® 28 mm Diameter Syringe Filters, 0.8 µm Pore SFCA Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431222 Corning® 25 mm Diameter Syringe Filters, 0.2 µm Pore RC Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431224 Corning® 25 mm Diameter Syringe Filters, 0.2 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431225 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431227 Corning® 50 mm Diameter Syringe Filters, 0.2 µm Pore PTFE Membrane, Sterile, Individually Packaged, 12/Case   1 / Pk     12 / Cs     Corning®   178,38 € per case
431229 Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore PES Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   159,92 € per case
431231 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore PTFE Membrane, Nonsterile, Bulk Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   161,55 € per case