text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Syringe Filters

E-mail

  • A variety of membranes are available to meet your needs: Polyethersulfone (PES) – low protein binding and faster flow rates; surfactant-free cellulose acetate (SFCA) – lowest protein binding; polytetrafluorethylene (PTFE) – chemical resistance; regenerated cellulose (RC) – best choice for DMSO compatibility; Nylon (NY) – hydrophilic, surfactant-free, and lowest extractable.
  • 100% integrity tested, nonpyrogenic and noncytotoxic, manufactured in accordance with ISO 9001 standards.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431225 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore NY Membrane, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   €143.57 per case
431231 Corning® 25 mm Diameter Syringe Filters, 0.45 µm Pore PTFE Membrane, Nonsterile, Bulk Packaged, 50/Case   1 / Pk     50 / Cs     Corning®   €145.04 per case