text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list for available high demand items.

Corning® LSE™ Digital Vortexer and Accessories

E-mail

The Corning Digital Vortexer is a multipurpose shaker dedicated to a variety of shaking and mixing applications. Three easily removable and interchangeable platforms accommodate many different sample containers such as flasks, bottles, tube racks, plates, boxes, and dishes. The clamp platform has spring loaded retaining bars that adjust to fit vessels of different shapes and sizes. The microplate platform is designed to securely hold up to four microplates. Operation of the vortexer can be timed or continuous, while the speed is variable. The broad speed range allows the vortexer to be used for gentle mixing as well as vigorous agitation. A powerful motor, and a chemically resistant and easy to clean surface makes the equipment a perfect choice for years of trouble-free use.

Features and Benefits

  • Three versatile platform options (available separately)
  • Compact design with easy-access control panel
  • Non-slip rubber mat to keep containers in place
  • Safe for cold room or incubator use
  • Five-year warranty

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
48010 Corning® LSE™ Digital Vortexer Platform for Four Microplates   1 / Pk     1 / Cs     Corning®   169,63 € per case
48011 Corning® LSE™ Digital Vortexer Platform with Non-slip Rubber Mat   1 / Pk     1 / Cs     Corning®   173,99 € per case
48012 Corning® LSE™ Digital Vortexer Spring Loaded Platform for Flasks, Bottles, or Tube Racks   1 / Pk     1 / Cs     Corning®   299,31 € per case
6709 Corning® LSE™ Digital Vortexer, 115V   1 / Pk     1 / Cs     Corning®   1 243,57 € per case
6710 Corning® LSE™ Digital Vortexer, 230V   1 / Pk     1 / Cs     Corning®   1 243,57 € per case