text.skipToContent text.skipToNavigation

Axygen® Axypet® Starter Kit-1

Product NumberAP-STR-KIT-1

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The Axygen Axypet Starter Kit contains: AP-20, AP-200, and AP-1000 pipettors; 1 rack each of 200 µL and 1000 µL Axygen tips; calibration tool; ejector spacers set; identification labels; lubricant; color identification rings; right-hand ejector button

  • Cat. No. AP-20 Axygen Axypet single channel Pipettor 2 to 20 µL
  • Cat. No. AP-200 Axygen Axypet single channel Pipettor 20 to 200 µL
  • Cat. No. AP-1000 Axygen Axypet single channel Pipettor 100 to 1,000 µL
  • 1 rack each of 200 µL and 1000 µL Axygen tips


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


470,58 € per case

Out of Stock

Details
Product Number   AP-STR-KIT-1
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Specifications Documents