Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Rectangular PP Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case
Product NumberFV250-02
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant and translucent
- Reverse graduations
- Tamper-evident High-density Polyethylene (HDPE) caps with seal
- Bulk-packed in folded outer bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FV250-02 |
Qty./Pk | 312 / Pk |
Qty./Cs | 312 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | Graduated ergonomic |
Height | 212 mm (approx.) |
Cross Section | 96mm (approx) |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.912183
- Quality Certificate - Lot No.895294
- Quality Certificate - Lot No.885668
- Quality Certificate - Lot No.871467
- Quality Certificate - Lot No.835802
- Quality Certificate - Lot No.823210
- Quality Certificate - Lot No.790841
- Quality Certificate - Lot No.763950
- Quality Certificate - Lot No.752092
- Quality Certificate - Lot No.740136
- Quality Certificate - Lot No.710760
- Quality Certificate - Lot No.702899
- Quality Certificate - Lot No.689699
- Quality Certificate - Lot No.665872
- Quality Certificate - Lot No.657779
- Quality Certificate - Lot No.651783
- Quality Certificate - Lot No.642875
- Quality Certificate - Lot No.632474
- Quality Certificate - Lot No.627547
- Quality Certificate - Lot No.610329