More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Trypsin 10x, 2.5% Trypsin in HBSS [-] calcium, magnesium, phenol red, Porcine Parvovirus Tested
Product Number25-054-CI
Trypsin is an enzymatic reagent that is used to release adherent cells from tissue culture plates for passaging. This offering contains trypsin at a concentration of 2.5%, a tenfold concentration of a conventional working volume.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
202,16 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 25-054-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 7 mg |
Storage | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34023007
- Quality Certificate - Lot No.30423014
- Quality Certificate - Lot No.13523007
- Quality Certificate - Lot No.34722017
- Quality Certificate - Lot No.27722009
- Quality Certificate - Lot No.14522004
- Quality Certificate - Lot No.05322022
- Quality Certificate - Lot No.17321017
- Quality Certificate - Lot No.03421003
- Quality Certificate - Lot No.28920004
- Quality Certificate - Lot No.11420003
- Quality Certificate - Lot No.01320010
- Quality Certificate - Lot No.32319014
- Quality Certificate - Lot No.27419007
- Quality Certificate - Lot No.12619004
- Quality Certificate - Lot No.19918006
- Quality Certificate - Lot No.17518006
- Quality Certificate - Lot No.02118005
- Quality Certificate - Lot No.22017006
- Quality Certificate - Lot No.17317003
- Quality Certificate - Lot No.12417005
- Quality Certificate - Lot No.30816004
- Quality Certificate - Lot No.17816005
- Quality Certificate - Lot No.34515018
- Quality Certificate - Lot No.26115005
- Quality Certificate - Lot No.12015004