
Corning® 100 mL G418 Sulfate, Liquid, 50 mg/ mL Solution
产品编号30-234-CI

Technical Advantage: Well-known, effective selection agent G418 Sulfate is recommended for use as selection agent in a concentration range of 100-800 μg/ml. This antibiotic blocks polypeptide synthesis by hindering protein elongation, and inhibits the selection and maintenance of eukaryotic cells stably transfected with the neomycin resistance gene. G418 is an aminoglycoside similar in structure to gentamicin, neomycin and kanamycin.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
产品编号 | 30-234-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 2°C to 8°C |
Format | Liquid |
产品规格文件
可用的证书
- 质量证书 – 批号 30234468
- 质量证书 – 批号 30234466
- 质量证书 – 批号 30234464
- 质量证书 – 批号 30234461
- 质量证书 – 批号 30234458
- 质量证书 – 批号 30234456
- 质量证书 – 批号 30234455
- 质量证书 – 批号 30234451
- 质量证书 – 批号 30234449
- 质量证书 – 批号 30234443
- 质量证书 – 批号 30234442
- 质量证书 – 批号 30234440
- 质量证书 – 批号 30234434
- 质量证书 – 批号 30234431
- 质量证书 – 批号 30234428
- 质量证书 – 批号 30234427
- 质量证书 – 批号 30234424
- 质量证书 – 批号 30234422
- 质量证书 – 批号 30234420
- 质量证书 – 批号 30234416
- 质量证书 – 批号 30234414
- 质量证书 – 批号 30234410
- 质量证书 – 批号 30234409
- 质量证书 – 批号 30234407
- 质量证书 – 批号 30234400
- 质量证书 – 批号 30234398
- 质量证书 – 批号 30234396
- 质量证书 – 批号 30234393
- 质量证书 – 批号 30234390
- 质量证书 – 批号 30234387