More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1000 g HEPES, Powder
Product Number61-034-RR
MW 238.3(MW 238.3) alternate size
HEPES (N-2-hydroxyethylpiperazine-N’-2-ethanesulphonic acid) provides an alternative to the use of bicarbonate for buffering because it does not require elevated levels of CO2. Unlike the low pKa of bicarbonate, HEPES has a pKa of 7.66 making it a much stronger buffer in the pH 7.2-7.6 range than bicarbonate buffer. Potential disadvantages of HEPES include toxicity over 100 mM and lack of nutritive value to the cell.
HEPES (N-2-hydroxyethylpiperazine-N’-2-ethanesulphonic acid) provides an alternative to the use of bicarbonate for buffering because it does not require elevated levels of CO2. Unlike the low pKa of bicarbonate, HEPES has a pKa of 7.66 making it a much stronger buffer in the pH 7.2-7.6 range than bicarbonate buffer. Potential disadvantages of HEPES include toxicity over 100 mM and lack of nutritive value to the cell.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-034-RR |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 30°C |
Format | Powder |
Specifications Documents
Available Certificates