More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mg Gentamicin Sulfate, Powder
Product Number61-098-RA
Technical Advantage: Effective against Gram-positive and -negative bacteria An antibiotic agent, gentamicin inhibits protein synthesis by binding to the 30S ribosomal subunit, blocking the translocation of peptidyl-tRNA from the acceptor site to the donor site. In another mode of action, gentamicin acts on Pseudomonas aeruginosa by binding to the outer membrane of this bacterium. In doing so, it displaces natural cations, destabilizes the membrane, and forms holes in the cell surface. Gentamicin acts against Gram-negative bacteria, Staphylococcus aureus and other Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-098-RA |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 2°C to 8°C |
Format | Powder |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15822017
- Quality Certificate - Lot No.30920008
- Quality Certificate - Lot No.12520012
- Quality Certificate - Lot No.06320009
- Quality Certificate - Lot No.30119018
- Quality Certificate - Lot No.17518008
- Quality Certificate - Lot No.06318011
- Quality Certificate - Lot No.30917007
- Quality Certificate - Lot No.16917003
- Quality Certificate - Lot No.03017007
- Quality Certificate - Lot No.28316011
- Quality Certificate - Lot No.12316013
- Quality Certificate - Lot No.08116012
- Quality Certificate - Lot No.18815009
- Quality Certificate - Lot No.61098068
- Quality Certificate - Lot No.61098067
- Quality Certificate - Lot No.61098064