More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 g Kanamycin Sulfate, Powder
Product Number61-176-RG
Kanamycin is an aminoglycoside antibiotic, inhibiting bacterial propagation through binding to the 30S ribosomal subunit and preventing protein synthesis. This antibiotic is useful in selecting for E. coli bacteria which have been transformed with a plasmid containing a gene which provides resistance to it. Such a strategy is commonly used in cloning.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-176-RG |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 15°C to 30°C |
Format | Powder |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24023014
- Quality Certificate - Lot No.13523009
- Quality Certificate - Lot No.05422005
- Quality Certificate - Lot No.16720009
- Quality Certificate - Lot No.29918011
- Quality Certificate - Lot No.29018009
- Quality Certificate - Lot No.28518014
- Quality Certificate - Lot No.09818008
- Quality Certificate - Lot No.21817012
- Quality Certificate - Lot No.18617005
- Quality Certificate - Lot No.00417006
- Quality Certificate - Lot No.25516011
- Quality Certificate - Lot No.16716004
- Quality Certificate - Lot No.00416009
- Quality Certificate - Lot No.15415009