More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 g Tris Base Buffer, Powder
Product Number61-233-RM
MW 121.14Tris is a chemical with basic properties, having a pKa of 8.1. It can be used to buffer solutions from drastic pH changes. Tris is commonly used in buffer solutions in biochemical and molecular biological research. This primary amine has an effective pH range of 7.0 - 9.2 and is reported to inhibit a number of different enzymes, limiting its usefulness in protein studies to some extent. This tris base buffer is provided in powder form.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-233-RM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10123015
- Quality Certificate - Lot No.02621018
- Quality Certificate - Lot No.28020011
- Quality Certificate - Lot No.03420011
- Quality Certificate - Lot No.13318013
- Quality Certificate - Lot No.14917022
- Quality Certificate - Lot No.07416012
- Quality Certificate - Lot No.02716001
- Quality Certificate - Lot No.32015005
- Quality Certificate - Lot No.18715004