
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ 表面测试培养皿,圆顶底,带紧扣盖,4个透气孔,灭菌,双层外包装袋,20/袋,720/箱
Product NumberBB64-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 65 x 14.5 mm (D x H)
- 0/3/4个透气孔
- 透明聚苯乙烯 (PS)
- 最佳的平整度
- 易握盖
- 10x10 mm模制网格

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BB64-01 |
数量/包 | 20 /包 |
数量/箱 | 720 /箱 |
品牌 | Corning® |
培养皿式样 | 皮氏 |
皮氏培养皿式样 | 60 mm x 15 mm |
直径 | 65 mm (近似值) |
高度 | 14.5 mm (近似值) |
应用 | 环境和水质检测 药品质量控制和生命科学 |
Dish Type | Slippable |
Vented | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.917604
- Quality Certificate - Lot No.916745
- Quality Certificate - Lot No.908205
- Quality Certificate - Lot No.908204
- Quality Certificate - Lot No.898039
- Quality Certificate - Lot No.883110
- Quality Certificate - Lot No.848525
- Quality Certificate - Lot No.846538
- Quality Certificate - Lot No.835806
- Quality Certificate - Lot No.835316
- Quality Certificate - Lot No.835315
- Quality Certificate - Lot No.822883
- Quality Certificate - Lot No.821242
- Quality Certificate - Lot No.816472
- Quality Certificate - Lot No.816471
- Quality Certificate - Lot No.811307
- Quality Certificate - Lot No.808705
- Quality Certificate - Lot No.794403
- Quality Certificate - Lot No.793145
- Quality Certificate - Lot No.793144
- Quality Certificate - Lot No.781857
- Quality Certificate - Lot No.779984
- Quality Certificate - Lot No.775137
- Quality Certificate - Lot No.762365
- Quality Certificate - Lot No.743314
- Quality Certificate - Lot No.743313
- Quality Certificate - Lot No.740543
- Quality Certificate - Lot No.740042
- Quality Certificate - Lot No.740041
- Quality Certificate - Lot No.718537