
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Bi-plate 100 x 15 mm, 3 Vents, ISO mark, Aseptic, Double Outer Bag, 33/Bag, 825/Case
Product NumberBI93D-101

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
132,91 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BI93D-101 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.922142
- Quality Certificate - Lot No.922141
- Quality Certificate - Lot No.922140
- Quality Certificate - Lot No.922139
- Quality Certificate - Lot No.922138
- Quality Certificate - Lot No.921700
- Quality Certificate - Lot No.921699
- Quality Certificate - Lot No.920490
- Quality Certificate - Lot No.919892
- Quality Certificate - Lot No.919507
- Quality Certificate - Lot No.918690
- Quality Certificate - Lot No.918689
- Quality Certificate - Lot No.918284
- Quality Certificate - Lot No.914471
- Quality Certificate - Lot No.913859
- Quality Certificate - Lot No.913417
- Quality Certificate - Lot No.913416
- Quality Certificate - Lot No.907961
- Quality Certificate - Lot No.907960
- Quality Certificate - Lot No.906905
- Quality Certificate - Lot No.905369
- Quality Certificate - Lot No.904388
- Quality Certificate - Lot No.903991
- Quality Certificate - Lot No.903990
- Quality Certificate - Lot No.897752
- Quality Certificate - Lot No.897751
- Quality Certificate - Lot No.897750
- Quality Certificate - Lot No.897749
- Quality Certificate - Lot No.897279
- Quality Certificate - Lot No.897278