
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Bi-plate 100 x 15 mm, 3 Vents, ISO mark, Sterile, Double Outer Bag, 33/Bag, 825/Case
Product NumberBI93D-102

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€159.64 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BI93D-102 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.927886
- Quality Certificate - Lot No.913418
- Quality Certificate - Lot No.893060
- Quality Certificate - Lot No.885189
- Quality Certificate - Lot No.869932
- Quality Certificate - Lot No.857361
- Quality Certificate - Lot No.843974
- Quality Certificate - Lot No.830851
- Quality Certificate - Lot No.823747
- Quality Certificate - Lot No.819182
- Quality Certificate - Lot No.812131
- Quality Certificate - Lot No.806619
- Quality Certificate - Lot No.791424
- Quality Certificate - Lot No.783391
- Quality Certificate - Lot No.777301
- Quality Certificate - Lot No.776606
- Quality Certificate - Lot No.774905
- Quality Certificate - Lot No.741804
- Quality Certificate - Lot No.738914
- Quality Certificate - Lot No.709436
- Quality Certificate - Lot No.708113
- Quality Certificate - Lot No.698120
- Quality Certificate - Lot No.694120
- Quality Certificate - Lot No.685139
- Quality Certificate - Lot No.681928
- Quality Certificate - Lot No.673292
- Quality Certificate - Lot No.671940
- Quality Certificate - Lot No.667200
- Quality Certificate - Lot No.655227
- Quality Certificate - Lot No.647514