Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Square Petri Dish 120 x 15 mm, 4 Vents, Sterile, 14/Bag, 252/Case
Product NumberBP124-05

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 120 x 120 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Sterile or aseptic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP124-05 |
Qty./Pk | 14 / Pk |
Qty./Cs | 252 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 120 mm x 120 mm |
Diameter | 120,5 mm (approx.) |
Height | 15,8 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Oui |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.927890
- Quality Certificate - Lot No.925699
- Quality Certificate - Lot No.924552
- Quality Certificate - Lot No.923317
- Quality Certificate - Lot No.922724
- Quality Certificate - Lot No.922283
- Quality Certificate - Lot No.921263
- Quality Certificate - Lot No.920075
- Quality Certificate - Lot No.918924
- Quality Certificate - Lot No.918287
- Quality Certificate - Lot No.917612
- Quality Certificate - Lot No.916349
- Quality Certificate - Lot No.915763
- Quality Certificate - Lot No.915217
- Quality Certificate - Lot No.913422
- Quality Certificate - Lot No.911449
- Quality Certificate - Lot No.911448
- Quality Certificate - Lot No.909511
- Quality Certificate - Lot No.908210
- Quality Certificate - Lot No.906909
- Quality Certificate - Lot No.906908
- Quality Certificate - Lot No.903351
- Quality Certificate - Lot No.900808
- Quality Certificate - Lot No.900149
- Quality Certificate - Lot No.900148
- Quality Certificate - Lot No.896589
- Quality Certificate - Lot No.895914
- Quality Certificate - Lot No.894468
- Quality Certificate - Lot No.892322
- Quality Certificate - Lot No.892321