
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 60 x 15 mm, No Vent, Sterile, Double Outer Bag, 15/Bag, 1620/Case
Product NumberBP50-02

- Diam. 55 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 6 vents
- Sterile or aseptic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€265.03 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP50-02 |
Qty./Pk | 15 / Pk |
Qty./Cs | 1620 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.936038
- Quality Certificate - Lot No.930144
- Quality Certificate - Lot No.922741
- Quality Certificate - Lot No.916359
- Quality Certificate - Lot No.903364
- Quality Certificate - Lot No.897295
- Quality Certificate - Lot No.890833
- Quality Certificate - Lot No.882391
- Quality Certificate - Lot No.877606
- Quality Certificate - Lot No.872868
- Quality Certificate - Lot No.863526
- Quality Certificate - Lot No.857380
- Quality Certificate - Lot No.856626
- Quality Certificate - Lot No.851045
- Quality Certificate - Lot No.844371
- Quality Certificate - Lot No.843988
- Quality Certificate - Lot No.826068
- Quality Certificate - Lot No.809164
- Quality Certificate - Lot No.806659
- Quality Certificate - Lot No.805500
- Quality Certificate - Lot No.799612
- Quality Certificate - Lot No.799014
- Quality Certificate - Lot No.796454
- Quality Certificate - Lot No.790175
- Quality Certificate - Lot No.787389
- Quality Certificate - Lot No.782041
- Quality Certificate - Lot No.774414
- Quality Certificate - Lot No.770858
- Quality Certificate - Lot No.751309
- Quality Certificate - Lot No.744971