Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 60 x 15 mm, 6 Vents, Sterile, Double Outer Bag, 15/Bag, 1620/Case
Product NumberBP53-03
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 55 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 6 vents
- Sterile or aseptic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
254,71 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP53-03 |
Qty./Pk | 15 / Pk |
Qty./Cs | 1620 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm x 15 mm |
Diameter | 55 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.908874
- Quality Certificate - Lot No.908873
- Quality Certificate - Lot No.907572
- Quality Certificate - Lot No.906081
- Quality Certificate - Lot No.906080
- Quality Certificate - Lot No.905385
- Quality Certificate - Lot No.903365
- Quality Certificate - Lot No.902695
- Quality Certificate - Lot No.900821
- Quality Certificate - Lot No.900820
- Quality Certificate - Lot No.900819
- Quality Certificate - Lot No.900818
- Quality Certificate - Lot No.898065
- Quality Certificate - Lot No.898064
- Quality Certificate - Lot No.898063
- Quality Certificate - Lot No.898062
- Quality Certificate - Lot No.897297
- Quality Certificate - Lot No.897296
- Quality Certificate - Lot No.894484
- Quality Certificate - Lot No.893801
- Quality Certificate - Lot No.892337
- Quality Certificate - Lot No.892336
- Quality Certificate - Lot No.887315
- Quality Certificate - Lot No.885213
- Quality Certificate - Lot No.885212
- Quality Certificate - Lot No.884518
- Quality Certificate - Lot No.883137
- Quality Certificate - Lot No.882392
- Quality Certificate - Lot No.880178
- Quality Certificate - Lot No.878828