
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 60 x 15 mm, 6 Vents, Aseptic, Double Outer Bag, 15/Bag, 1620/Case
Product NumberBP53-06


- Diam. 55 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 6 vents
- Sterile or aseptic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€237.33 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP53-06 |
Qty./Pk | 15 / Pk |
Qty./Cs | 1620 / Cs |
Brand | Corning® |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.936589
- Quality Certificate - Lot No.932971
- Quality Certificate - Lot No.932970
- Quality Certificate - Lot No.932969
- Quality Certificate - Lot No.932968
- Quality Certificate - Lot No.932967
- Quality Certificate - Lot No.932424
- Quality Certificate - Lot No.931949
- Quality Certificate - Lot No.931948
- Quality Certificate - Lot No.931409
- Quality Certificate - Lot No.931408
- Quality Certificate - Lot No.931407
- Quality Certificate - Lot No.930852
- Quality Certificate - Lot No.929619
- Quality Certificate - Lot No.929092
- Quality Certificate - Lot No.928935
- Quality Certificate - Lot No.928487
- Quality Certificate - Lot No.927907
- Quality Certificate - Lot No.927350
- Quality Certificate - Lot No.927349
- Quality Certificate - Lot No.924569
- Quality Certificate - Lot No.924568
- Quality Certificate - Lot No.923949
- Quality Certificate - Lot No.923331
- Quality Certificate - Lot No.922742
- Quality Certificate - Lot No.921532
- Quality Certificate - Lot No.920493
- Quality Certificate - Lot No.920492
- Quality Certificate - Lot No.920491
- Quality Certificate - Lot No.920087