Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, Double Outer Bag, 33/Bag, 825/Case
Product NumberBP93B-101
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Aseptic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
105,98 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BP93B-101 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.910826
- Quality Certificate - Lot No.910822
- Quality Certificate - Lot No.910821
- Quality Certificate - Lot No.910197
- Quality Certificate - Lot No.910196
- Quality Certificate - Lot No.910195
- Quality Certificate - Lot No.910194
- Quality Certificate - Lot No.909552
- Quality Certificate - Lot No.909551
- Quality Certificate - Lot No.909550
- Quality Certificate - Lot No.909549
- Quality Certificate - Lot No.908901
- Quality Certificate - Lot No.906946
- Quality Certificate - Lot No.906945
- Quality Certificate - Lot No.906944
- Quality Certificate - Lot No.906943
- Quality Certificate - Lot No.906942
- Quality Certificate - Lot No.906941
- Quality Certificate - Lot No.906940
- Quality Certificate - Lot No.906939
- Quality Certificate - Lot No.906116
- Quality Certificate - Lot No.906104
- Quality Certificate - Lot No.906103
- Quality Certificate - Lot No.906102
- Quality Certificate - Lot No.905407
- Quality Certificate - Lot No.904416
- Quality Certificate - Lot No.904391
- Quality Certificate - Lot No.904390
- Quality Certificate - Lot No.904389
- Quality Certificate - Lot No.904035