
Corning® Gosselin™ Petri Dish 100 x 25 mm, 3 Vents, Sterile, 10/Bag, 500/Case
Product NumberBT93-02

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile
€3,000.00 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | BT93-02 |
Qty./Pk | 10 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 25 mm |
Diameter | 100 mm (approx.) |
Height | 25 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19625198
- Quality Certificate - Lot No.19625146
- Quality Certificate - Lot No.19525200
- Quality Certificate - Lot No.19525198
- Quality Certificate - Lot No.19225200
- Quality Certificate - Lot No.19125186
- Quality Certificate - Lot No.19125137
- Quality Certificate - Lot No.19025276
- Quality Certificate - Lot No.19025200
- Quality Certificate - Lot No.19025198
- Quality Certificate - Lot No.19025186
- Quality Certificate - Lot No.19025137
- Quality Certificate - Lot No.18925276
- Quality Certificate - Lot No.18925200
- Quality Certificate - Lot No.18925198
- Quality Certificate - Lot No.18825276
- Quality Certificate - Lot No.18825200
- Quality Certificate - Lot No.18825198
- Quality Certificate - Lot No.18825186
- Quality Certificate - Lot No.18425217
- Quality Certificate - Lot No.18425200
- Quality Certificate - Lot No.18425198
- Quality Certificate - Lot No.18325267
- Quality Certificate - Lot No.18325200
- Quality Certificate - Lot No.18325198
- Quality Certificate - Lot No.18225267
- Quality Certificate - Lot No.18225200
- Quality Certificate - Lot No.18225198
- Quality Certificate - Lot No.18125267
- Quality Certificate - Lot No.18125200