
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straw Pipette, 2.2 mL, PP, Sterile, 25/Bag, 6000/Case
Product NumberEPI24B-01

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Polypropylene (PP)
- Packed in tamper-evident resealable plastic bags
- Liquid sampling
- Universal size

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | EPI24B-01 |
Qty./Pk | 25 / Pk |
Qty./Cs | 6000 / Cs |
Brand | Corning® |
Capacity | 2,2 mL |
Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920025
- Quality Certificate - Lot No.913306
- Quality Certificate - Lot No.912515
- Quality Certificate - Lot No.908632
- Quality Certificate - Lot No.907463
- Quality Certificate - Lot No.905089
- Quality Certificate - Lot No.892826
- Quality Certificate - Lot No.887759
- Quality Certificate - Lot No.875359
- Quality Certificate - Lot No.873283
- Quality Certificate - Lot No.871119
- Quality Certificate - Lot No.856288
- Quality Certificate - Lot No.854694
- Quality Certificate - Lot No.853849
- Quality Certificate - Lot No.851484
- Quality Certificate - Lot No.850746
- Quality Certificate - Lot No.845156
- Quality Certificate - Lot No.839222
- Quality Certificate - Lot No.833585
- Quality Certificate - Lot No.831566
- Quality Certificate - Lot No.827204
- Quality Certificate - Lot No.823538
- Quality Certificate - Lot No.811323
- Quality Certificate - Lot No.809947
- Quality Certificate - Lot No.805289
- Quality Certificate - Lot No.802956
- Quality Certificate - Lot No.801217
- Quality Certificate - Lot No.791909
- Quality Certificate - Lot No.790586
- Quality Certificate - Lot No.785376