
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged cap, Sterile, 240/Case
Product NumberFL300-04

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Auto-stable hinged-cap
- Lightweight and break-resistant
- Transparent or blue Polypropylene (PP)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€206.38 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | FL300-04 |
Qty./Pk | 240 / Pk |
Qty./Cs | 240 / Cs |
Brand | Corning® |
Cap Type | Hinged cap |
Cap Color | Natural |
Container Color | Transparent as glass |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.925534
- Quality Certificate - Lot No.921178
- Quality Certificate - Lot No.919893
- Quality Certificate - Lot No.919359
- Quality Certificate - Lot No.917404
- Quality Certificate - Lot No.915581
- Quality Certificate - Lot No.913199
- Quality Certificate - Lot No.912554
- Quality Certificate - Lot No.910602
- Quality Certificate - Lot No.906680
- Quality Certificate - Lot No.905814
- Quality Certificate - Lot No.905128
- Quality Certificate - Lot No.901350
- Quality Certificate - Lot No.901271
- Quality Certificate - Lot No.900624
- Quality Certificate - Lot No.899934
- Quality Certificate - Lot No.895696
- Quality Certificate - Lot No.894272
- Quality Certificate - Lot No.891340
- Quality Certificate - Lot No.890598
- Quality Certificate - Lot No.889838
- Quality Certificate - Lot No.885704
- Quality Certificate - Lot No.884976
- Quality Certificate - Lot No.883618
- Quality Certificate - Lot No.882260
- Quality Certificate - Lot No.880064
- Quality Certificate - Lot No.879948
- Quality Certificate - Lot No.879230
- Quality Certificate - Lot No.877517
- Quality Certificate - Lot No.877400