
Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 170/Case
Product NumberFV500-09

- Break-resistant and translucent
- Reverse graduations
- Tamper-evident High-density Polyethylene (HDPE) caps with seal
- Bulk-packed in folded outer bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FV500-09 |
Qty./Pk | 170 / Pk |
Qty./Cs | 170 / Cs |
Brand | Corning® |
Capacity | 150 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Cap Color | Red |
Color | Natural |
Bottle Feature | Graduated |
Height | 95 mm (approx.) |
Cross Section | 37mm (approx) |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924045
- Quality Certificate - Lot No.912191
- Quality Certificate - Lot No.885666
- Quality Certificate - Lot No.862094
- Quality Certificate - Lot No.823213
- Quality Certificate - Lot No.760735
- Quality Certificate - Lot No.740547
- Quality Certificate - Lot No.710451
- Quality Certificate - Lot No.672258
- Quality Certificate - Lot No.658093
- Quality Certificate - Lot No.651787
- Quality Certificate - Lot No.632477
- Quality Certificate - Lot No.616718
- Quality Certificate - Lot No.607209