
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 100 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 335/Case
Product NumberLR100-12

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€386.52 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | LR100-12 |
Qty./Pk | 335 / Pk |
Qty./Cs | 335 / Cs |
Brand | Corning® |
Capacity | 100 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Bottle Shape | Cylindrical |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.921369
- Quality Certificate - Lot No.915926
- Quality Certificate - Lot No.912940
- Quality Certificate - Lot No.902854
- Quality Certificate - Lot No.899623
- Quality Certificate - Lot No.890277
- Quality Certificate - Lot No.885390
- Quality Certificate - Lot No.879651
- Quality Certificate - Lot No.875781
- Quality Certificate - Lot No.860707
- Quality Certificate - Lot No.840538
- Quality Certificate - Lot No.835510
- Quality Certificate - Lot No.817584
- Quality Certificate - Lot No.813135
- Quality Certificate - Lot No.806396
- Quality Certificate - Lot No.794756
- Quality Certificate - Lot No.785045
- Quality Certificate - Lot No.781548
- Quality Certificate - Lot No.764736
- Quality Certificate - Lot No.758109
- Quality Certificate - Lot No.737035
- Quality Certificate - Lot No.727874
- Quality Certificate - Lot No.720175
- Quality Certificate - Lot No.720172
- Quality Certificate - Lot No.710775
- Quality Certificate - Lot No.703632
- Quality Certificate - Lot No.695258
- Quality Certificate - Lot No.682098
- Quality Certificate - Lot No.674879
- Quality Certificate - Lot No.672322