
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, Sterile, 68/Case
Product NumberLR1000-02

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | LR1000-02 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Cap Color | Red |
Color | Natural |
Bottle Feature | Graduated |
Height | 185 mm (approx.) |
Cross Section | 58mm (approx) |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.926970
- Quality Certificate - Lot No.924160
- Quality Certificate - Lot No.921894
- Quality Certificate - Lot No.918471
- Quality Certificate - Lot No.914264
- Quality Certificate - Lot No.909692
- Quality Certificate - Lot No.907078
- Quality Certificate - Lot No.903746
- Quality Certificate - Lot No.901580
- Quality Certificate - Lot No.898236
- Quality Certificate - Lot No.897484
- Quality Certificate - Lot No.894670
- Quality Certificate - Lot No.893257
- Quality Certificate - Lot No.886127
- Quality Certificate - Lot No.881050
- Quality Certificate - Lot No.878978
- Quality Certificate - Lot No.877771
- Quality Certificate - Lot No.876472
- Quality Certificate - Lot No.872304
- Quality Certificate - Lot No.869455
- Quality Certificate - Lot No.868769
- Quality Certificate - Lot No.866557
- Quality Certificate - Lot No.863692
- Quality Certificate - Lot No.859937
- Quality Certificate - Lot No.856798
- Quality Certificate - Lot No.849021
- Quality Certificate - Lot No.840912
- Quality Certificate - Lot No.837232
- Quality Certificate - Lot No.832659
- Quality Certificate - Lot No.827560