Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, 68/Case
Product NumberLR1000-04
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | LR1000-04 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Capacity | 2500 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Square |
Cap Color | White |
Color | Natural |
Bottle Feature | Graduated |
Height | 262.7 mm (approx.) |
Cross Section | 77mm (approx) |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.909693
- Quality Certificate - Lot No.905770
- Quality Certificate - Lot No.903748
- Quality Certificate - Lot No.901582
- Quality Certificate - Lot No.899628
- Quality Certificate - Lot No.898238
- Quality Certificate - Lot No.897486
- Quality Certificate - Lot No.894672
- Quality Certificate - Lot No.890283
- Quality Certificate - Lot No.886129
- Quality Certificate - Lot No.881052
- Quality Certificate - Lot No.877773
- Quality Certificate - Lot No.876474
- Quality Certificate - Lot No.872306
- Quality Certificate - Lot No.869457
- Quality Certificate - Lot No.868771
- Quality Certificate - Lot No.866559
- Quality Certificate - Lot No.863694
- Quality Certificate - Lot No.859939
- Quality Certificate - Lot No.852779
- Quality Certificate - Lot No.849023
- Quality Certificate - Lot No.843478
- Quality Certificate - Lot No.840273
- Quality Certificate - Lot No.836966
- Quality Certificate - Lot No.832661
- Quality Certificate - Lot No.826533
- Quality Certificate - Lot No.824712
- Quality Certificate - Lot No.818646
- Quality Certificate - Lot No.806985
- Quality Certificate - Lot No.803524